SKIP TO MAIN CONTENT
KD500 Generating set

Rehlko provides one-source responsibility for the generating system and accessories.

The generator set and its components are prototype-tested, factory-built, and production-tested.

A one-year limited warranty covers all systems and components

12 V charge alternator and starter

Single-bearing alternator with insulation class H.

Radiator for core temperature of 48/50°C max with mechanical fan

Skid and vibration isolators.

Dry type air filter.

Main line circuit breaker.

Microprocessor controller.

9 dB(A) silencer supplied separately

Operation and installation literature.

General characteristics

svg
Engine brandRehlko
Engine typeKD15L06T-AA56A
Performance classG2
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM403

Powers

svg

Technical Documents

svg