M136 New Enclosure
Designed with customers in mind

Rehlko has introduced the new M136 generator enclosure for standby /continuous applications, marking the completion of the redesign of its industrial enclosure range.

M136 card 1 maj

Quality and reliability at a competitive price

This compact and durable enclosure offers high performance and reliability for 12 to 27 kVA power nodes, rounding off the small power lineup below 830 kVA.

Available across Europe, Africa, and the Middle East, the M136 is constructed from the highest-quality steel and is available at a very competitive price.

With the M136 enclosure housing our advanced generators, Rehlko provides the energy resilience that will keep your business running.


M136 card 2 maj

Enclosure benefits

  • Ergonomics: Features two large doors for access to the control panel and oil filtration system, as well as a large removable panel for maintenance access to the engine, radiator, and alternator. Water Diversion: The groove design on the roof diverts water away from air intakes, preventing water ingress and corrosion.

  • Safe operation: Designed to provide high safety levels for maintenance workers, with protection from the generator’s rotating and high-temperature parts.

  • Noise Reduction: Soundproofing delivers low noise levels, making the M136 suitable for use in noise-sensitive environments.

  • Engine Integration: The M136 accommodates robust and reliable engines from Mitsubishi for the 12 and 16 kVA power nodes and Kohler for the 20, 22, and 27 kVA nodes.

  • Plug and play: Quick and easy connection makes installing generators and enclosures simple.

  • HVO Fuel Compatibility: Compatible with alternative fuels like Hydrotreated Vegetable Oil for a more sustainable operation.


M136 card 3 maj

End-User Benefits of redesign range (6 - 830 kVA)

All Rehlko enclosures have been redesigned with customers in mind.

  • Cost-effectiveness: excellent quality-to-price ratio, making it an economical choice without compromising performance.

  • Easy to transport: Compact design supports ease of storage and transportation, allowing generators to fit comfortably into areas where space is at a premium.

  • Versatility: Ensures reliable power is guaranteed across a range of power nodes from 12 to 830 kVA.

  • Long-term performance: Made with premium-grade European steel and tested for corrosion resistance with at least 1500 hours of protection when exposed to salt spray.

  • Local Production: Manufactured in the Brittany region of France, benefitting from Rehlko’s local expertise and stringent quality control.

  • Rapid delivery: Available from distributor stocks for prompt delivery, with full after-market support.


located in Brest, the plant designs and manufactures 35,000 gensets a year

Find out about our industrial offer

Rehlko generators provide the perfect prime and backup power solution for every business need.

LEARN MOREchevron right icon

Find your local partner for Sales & Service.

LEARN MOREchevron right icon

Literature/White Papers

See how Rehlko is powering the world's as a single-source provider.

LEARN MOREchevron right icon