The new global standard in 80–600 kW power.
The new global standard in 80–600 kW power.
The all-new KD Series™ addition delivers unmatched dependability, setting the benchmark for a new era of reliability across the globe.
Ten models between 80-300 kW diesel generators in 60 Hz are available now in North America. The new KD Series global launch expands to 60–600 kW in 2027 with a complete lineup engineered for every power need.
Product detail video for the KD Series Generators 80-600 kW
The KD Series stands up to the elements
The KD Series stands up to the elements


Thousands of ways to power. One standard of reliability.
Thousands of ways to power. One standard of reliability.
Dive into our latest video to discover global backup configurations adaptable to your site. We break down the precision-built components and show you how rigorous testing — for performance, endurance, and safety — pushes every system beyond industry standards to ensure unmatched durability in extreme conditions across the globe.

More Power, More Efficiency
High-pressure common rail technology delivers 1,800 rpms with greater efficiency for consistent performance. Optimize operations with turbocharger options that improve engine response.

Certified Strength for Next-level Protection
Stand up to the elements with industrial steel or heavy duty aluminum enclosure options. KD Series enclosures run quieter while being certified for high heat, extreme cold, 181-mph hurricane winds and up to 3500-hour of salt spray exposure.

Proven Output with a High Standard
KD Series engines are EPA Tier 3 certified and HVO compatible which means better power that’s better for the environment. Get reduced emissions and lower costs with engines that deliver optimal fuel efficiency and reliable performance.
Contact one of our authorized distributors for more information.
Contact one of our authorized distributors for more information.
Thoughtful Design, Unmatched Dependability.
Explore the new benchmark for backup power in North America — engineered for reliability, performance, and long-term value. See how the KD Series raises the bar.
A New Generation of Backup Power, Built for Long-Term Value.
Discover Rehlko's KD Series features. This innovative line redefines dependable power, expanding the benchmark for performance and reliability while supporting customers with global reach and local expertise.
Go Deeper on the Details.
Discover key specs and configuration options for the KD Series 80–300 kW with voltage and frequency settings at 60 hz. Designed, tested, and certified beyond industry standards.
Reliable everywhere, supported where you are.
Reliable everywhere, supported where you are.