Skip to main content

KOHLER Launches Fully Integrated 80kW Gas-Powered Generator

KOHLER is rolling out an 80kW gas-powered industrial generator featuring the company’s new 6.2-liter V8 engine. The turbocharged engine is optimized for generator applications and integrates durable aluminum cylinder heads with heavy-duty valves and valve seats. With the launch of the new KG80 generator, KOHLER now offers fully integrated gas-powered models ranging between 40kW and 80kW. These generators provide users with the flexibility to select the appropriate gas fuel source for a specific application – natural gas, LP, or dual fuel – and are ideally suited to a variety of settings, including health clinics, nursing homes, and educational institutions.

 

“Our newest gas generators are tailormade for a wide array of industrial settings where gas units of this size are in high demand,” said Amy Haese, associate product manager for KOHLER industrial generators. “Plus, because they’re fully-integrated units, KOHLER provides one-source responsibility for the generating system and accessories – including fast and easy access to our genuine aftermarket parts and service capabilities.”

 

The new KG80 industrial generator is available as an open or closed unit and can be ordered with KOHLER’s recently launched hurricane-rated enclosure. This durable aluminum enclosure meets the most stringent and widely recognized Testing Application Standards (TAS) within the Florida Building Code for wind load and projectile impact. The KG80 also features the KOHLER APM402 controller, which offers a digital display and menu control for easy access to local data as well as seamless remote communication through standard protocol support for remote annunciator and building management system integration.

 

The KG80 is now exclusively available through KOHLER’s extensive network of dealers/distributors throughout the United States. A Distributor Locator can be found online here: https://kohlerpower.com/en/generators/industrial/distributor-locator.

 

A global force in power solutions since 1920, KOHLER manufactures complete power systems, including generators (portable, marine, residential, commercial and industrial), automatic transfer switches, switchgear, monitoring controls, and accessories for emergency, prime power and energy-management applications all around the world. The company is committed to reliable, leading edge power-generation products as well as comprehensive after-sale support. For additional details, please visit www.KohlerPower.com

 

About Kohler Co.

Founded in 1873 and headquartered in Kohler, Wis., Kohler Co. is one of America’s oldest and largest privately held companies. With more than 55 manufacturing locations worldwide, Kohler is a global leader in the manufacture of engines and power systems; kitchen and bath products; and owner/operator of two of the world’s finest five-star hospitality and golf resort destinations in Kohler and St Andrews, Scotland. For more details, please visit www.Kohler.com.

Media Inquiries

Erin McMahon
Account Director
erin.mcmahon@publitek.com
+1 630-962-7535