Rehlko diesel generators provide dependable backup and standby applications where reliable electricity is critical. They are commonly used in data centers, healthcare facilities, manufacturing plants, water and wastewater treatment, telecommunications, commercial buildings, and other critical infrastructure. Designed for performance, durability, and ease of service, they help keep operations running when utility power is unavailable.
Key Takeaways
Rehlko diesel generator options span 15-4000 kW, supporting applications from small facilities to large mission-critical infrastructure.
KD Series generators support applications with fuel-efficient performance, renewable fuels like Hydrotreated Vegetable Oil (HVO), compact footprint, and rugged construction for long service life.
Configurable options, advanced digital controls, and paralleling capabilities are available to support a wide range of installation requirements.
Products are designed to meet applicable industry standards and certifications, including UL2200, CSA, NFPA, IBC, and EPA requirements where applicable.
Every second counts
From small business to enterprise scale, our backup power solutions provide relentless performance to keep your operations running without interruption. We offer a wide range of reliable and trustworthy products that seamlessly integrate with your existing infrastructure.
Efficient configurations and trustworthy performance ensure you can outmaneuver any obstacle an outage throws your way, minimizing downtime and maximizing productivity.

Contact one of our authorized distributors for more information.

Power up with KD Series™ generators.
Power up with KD Series™ generators.
Diesel generator resources, updates and insights

Introducing the KD18L06 engine
Powering the KD700 and KD750 in 60 Hertz, and the KD800 in 50 Hertz, it offers enhanced choice and flexibility.


Be the first to know!
Our monthly eNewsletter, PowerSource, features curated content on the most timely news and updates shaping our world.
Diesel generator case studies

Case Study
Water utility
Watch how Rehlko and Nixon Power Services provide power to 19k citizens.

Case Study
Education
Learn why this university in Kansas trusts in a Rehlko Power System.

Case Study
Medical manufacturing
Explore how this analytical instruments supplier sustains continuous production.
Diesel generators FAQ
What is a diesel generator?
A diesel generator is a backup power system that uses a diesel engine to generate electricity when grid power is unavailable or during outages.
What are diesel generators used for?
Diesel generators are used to provide backup or primary power in critical environments such as data centers, hospitals, industrial facilities, and utilities.
What industries use diesel generators?
They are commonly used in data centers, healthcare, manufacturing, telecommunications, and water treatment facilities where uninterrupted power is essential.
Are diesel generators suitable for data centers?
Yes, diesel generators are widely used in data centers due to their reliability, fast response time, and ability to support large-scale backup power requirements.
What factors affect fuel consumption and runtime for an industrial diesel generator operating at partial load versus full load?
Generator load is the primary factor that impacts fuel consumption. A diesel generator operating at partial load will typically consume less fuel than one running at full load. Runtime is based on the available fuel supply. Industrial diesel generators commonly have a subbase diesel fuel tank that is sized for a specific outage duration. For example, a generator sized with a 48-hour subbase tank is designed to have enough fuel to run for 48 continuous hours at full load. If the generator is running at lower loads, that same tank will allow for more than 48 hours of runtime.
How do I size an industrial diesel generator for a facility with large motor starting loads, nonlinear loads, and critical backup power requirements?
Generator manufactures provide an automated sizing tool that allows users to input specific load profiles to properly size the diesel generator. Power Solutions Center