Customized power solutions for your needs.

Generators
Industrial generators KD Series™ diesel generators up to 4 MW
Engineered power plants
Mobile generators

eFRAME enclosures
Factory direct for a turnkey solution
High sound attenuation
Large, multiple doors for easy maintenance
Modular to adapt to customized needs on large kW generators

Controllers
Single generator and paralleling generator options
Standard communication protocols and remote monitoring-enabled
Manual and automatic mode
Customizable inputs and outputs for system integration
Custom PLC programming for advanced solutions

Automatic transfer switches
From 30 A up to 4000 A- Standard, bypass isolation and service entrance
Transition types- Standard, delayed and closed

Switchgear & switchboards
Custom-designed to exact specification
Paralleling to combine multiple generators and utilities- Low voltage UL891/UL1588/IEC and medium voltage UL
Distribution to manage multiple energy busses- Low voltage IEC 61439-1&2

Service & parts
Commissioning
Service trainings
Direct service contract
Service certified distributors
Genuine parts
Build for the most critical jobs on earth.

KD SeriesTM Generators
KD SeriesTM Generators
Built for the most critical jobs on earth. Rehlko diesel generators are engineered to power data centers of all sizes, anywhere in the world. Our new class of KD Series generators are built with an eye on the future—designed to last for decades. Ranging from 800 kVA/800 kW to 4600 kVA/4000 kW, this new range of Industrial Generators is perfectly suited for all industrial applications, providing better fuel economy and a smaller footprint than ever before.
Total System Integration.
Total System Integration.
Everything works together. Just as it should.
Rehlko designs modular components that work together flawlessly. Then, we use these building blocks to engineer a system custom-made for your space. After rigorous factory testing and expert installation, every part will work harmoniously with the entire system—for decades.
Rehlko supports mission-critical infrastructure during an outage.

Remote Annunciator
A monitoring system that provides a user-friendly display of the generator's status.

Automatic Transfer Switch
This product automatically switches a building’s power source from the main grid to a backup generator during an outage. When normal power is restored, the ATS reconnects to the main supply to ensure continuous power without manual intervention.

Paralleling Switchgear
Paralleling switchgear synchronizes multiple generators to work together, sharing the load and ensuring a reliable power supply. It automatically manages the power distribution, balancing the load between sources and allowing seamless transitions.

Generators
Rehlko generators come in a range of sizes and can operate in parallel with multiple units. For added protection, Rehlko offers durable enclosures and user-friendly controls with advanced network communications for seamless operation.
Cleaner energy solutions.
At Rehlko, we're committed to advancing sustainable power without compromising performance. From renewable fuels to transparent environmental reporting, our cleaner energy solutions help reduce your carbon footprint while maintaining mission-critical reliability.

Hydrotreated Vegetable Oil (HVO)
HVO fuel provides up to 90% renewable energy for your backup generator, ensuring both mission-critical reliability and a commitment to a sustainable future.

Conscious Care
Our Conscious Care program delivers advanced solutions through more sustainable procedures that minimize your environmental impact - without compromising the reliability of your generator.

Environmental Product Declaration (EPD)
Rehlko became the first in the industry to publish an EPD for the KD Series™ K175 generator, in accordance with ISO 14025 standards and in the form of a PEP Ecopassport®. This document provides full transparency into the generator’s environmental footprint.
Get in Touch
Fill out the form to get in contact with a Rehlko representative about your Data Centers project.
Contact Us
Fill out the *required fields and a Rehlko representative will follow up soon.
Quick Data Centers Links
Why Rehlko
From standard solutions to specific designs, Rehlko always supports your needs with a dedicated approach.
Market trends & insights
Read about data center market trends, gain insights into the future of data centers and more.