Transportation
Offering reliable backup power solutions for different transportation modes.
Home Applications Transportation
Rehlko offered up to 4MW Industrial generators for airports and ports, given the high volume of commercial activities, the operations must be 24/7. Electricity supply is crucial especially when a power outage occurs. Flights may be canceled due to darkened terminals and operations such as baggage conveyor belts, check-in kiosks and the train will be halted.
Our Case Study:
Selected as Finalist in Inaugural Next Level Awards Program at ConExpo
We also offer marine generators for Commercial and Pressure crafts. Our Marine power system does not need switchgear or costly add-ons. We are the only power solution provider with an instant paralleling (PGEN) to pair up to 8 marine generators with a single communication wire. Our marine generator sets are smaller and quieter with less vibration to make passengers at ease onboard.