Controllers

Rehlko Controllers are designed and factory-tested – from basic controls to multiple power generators paralleling. They are easy to operate, with user-friendly displays and advanced network communications.


Product Categories

APM303

  • Provides metering, control and diagnostics for the generator set
  • Graphical LCD display
  • Event history stores up to 12 system events
  • Setting from the screen or through computer
Download Data Sheet

APM403

  • Provides metering, control and diagnostics for the generator set
  • 3.2" graphical LCD display
  • Event history stores up to 350 system events
  • Available in two options for single generator operation and parallel generators operation
  • Comprehensive generator set protection
Download Data Sheet

APM802

  • Provides metering, control and diagnostics for the generator set
  • Large color graphical touch display
  • Event history stores up to 1000 system events
  • Built-in alternator overload protection for safe generator operation
  • Continuous 24 hour data logging of key data
  • USB connection port to assist with data logging
Download Data Sheet