
R550C5 Generating set
Stage V engine
Four-pole circuit breaker
Connection terminal box rental type
Containment fuel tank and large autonomy
Forks and frame protection pads
Adjustable earth fault protection and earthing rod
Inlet air preheating
Battery isolating switch
Oil drainage pump
Heavy duty air filter with interchangeable cartridge
Primary fuel filter
Heat hand protections (EC standards)
Sockets pack : 1x32A 400V - 1x16A MONO indus - 1xMONO SCHUCCO
Electronic governor with speed adjustement
General characteristics
Engine brandJohn Deere
Engine type6136CG550
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM403
Engine ref.6136CG550
Frequency (Hz)50
Powers
Technical Documents