J40U_220 Generating set
Mechanic governor
Mechanically welded chassis with antivibration suspension
Main line circuit breaker
Radiator for core temperature of 48/50°C max with mechanical fan
Protective grille for fan and rotating parts (CE option)
9 dB(A) silencer supplied separately
Charger DC starting battery with electrolyte
12 V charge alternator and starter
Delivered with oil and coolant -30°C
Manual for use and installation
General characteristics
Engine brandJohn Deere
Engine type3029TSG20
Performance classG3
Frequency (Hz)60 Hz
Voltage (V)220/127
Standard Control PanelAPM303
Powers
Technical Documents