K40U_208 Generating set
Mechanic governor
Mechanically welded chassis with antivibration suspension
Main line circuit breaker
Radiator for core temperature of 48/50°C max with mechanical fan
Protective grille for fan and rotating parts (CE option)
9 dB(A) silencer supplied separately
Charger DC starting battery with electrolyte
12 V charge alternator and starter
Delivered with oil and coolant -30°C
Manual for use and installation
General characteristics
Engine brandRehlko
Engine typeKDI2504TM-40
Performance classG2
Frequency (Hz)60 Hz
Voltage (V)208/120
Standard Control PanelAPM303
Powers
Technical Documents