SKIP TO MAIN CONTENT
KD1250-E Generating set

Benefits & features

Rehlko premium quality

- Rehlko provides one source responsibility for the generating system and accessories

- The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested

- The generator sets are designed in accordance to ISO8528-5 performance class G3

- Smooth running thanks to engine conception and integral vibration isolation mounts between components and skid

Rehlko premium performances

Engines

- Low fuel consumption thanks to a high technology common rail injection engine

- A smaller footprint thanks to a high power density

- Low temperature starting capability

- Long maintenance interval

Alternator

- Provide industry leading motor starting capability

- Excitation system to permit sustained overcurrent > 300% In, during 10 sec

- Built with a class H insulation and IP23

Cooling

- A compact and complete solution using a mechanically driven radiator fan

- High temperature and altitude product capacity, running without power derating

Control Panel

The Rehlko wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way

Rehlko worldwide support

- A standard three-year or 1000-hour limited warranty for standby applications

- A standard two-year or 8700-hour limited warranty for prime power applications

- A worldwide product support

General characteristics

svg
Engine brandRehlko
Engine typeKD36V16-5AES
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelM80-D

Powers

svg

Technical Documents

svg