
T1650J Generating set
Electronic governor
Mechanically welded chassis with antivibration suspension
Radiator for core temperature of 55°C max with mechanical fan
Protective grille for fan and rotating parts (CE option)
Exhaust compensators with flanges
24 V charge alternator and starter
Delivered with oil and coolant -30°C
Manual for use and installation
General characteristics
Engine brandMitsubishi
Engine typeS12R-PTAA2-J
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelTerminal block
Powers
Technical Documents