
R110C3 Generating set
Stage 3a engine
Four-pole circuit breaker
Connection terminal box rental type
Containment fuel tank and large autonomy
Forks and frame protection pads
Adjustable earth fault protection and earthing rod
Inlet air preheating
Battery isolating switch
Oil drainage pump
Heavy duty air filter with interchangeable cartridge
Primary fuel filter
Heat hand protections (EC standards)
Access door to the radiator
Electronic governor with speed adjustement
General characteristics
Engine brandJohn Deere
Engine type4045HFS87-STATION2
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM303
Engine ref.4045HFS87
Frequency (Hz)50
Powers
Technical Documents