SKIP TO MAIN CONTENT
R110C5 Generating set

Stage V engine

Four-pole circuit breaker

Connection terminal box rental type

Containment fuel tank and large autonomy

Forks and frame protection pads

Adjustable earth fault protection and earthing rod

Inlet air preheating

Battery isolating switch

Oil drainage pump

Heavy duty air filter with interchangeable cartridge

Primary fuel filter

Heat hand protections (EC standards)

Access door to the radiator

Electronic governor with speed adjustement

General characteristics

svg
Engine brandJohn Deere
Engine type4045HP551
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM403
Engine ref.4045HP551
Frequency (Hz)50

Powers

svg

Technical Documents

svg