
R20C5 Generating set
Stage V engine
Four-pole circuit breaker
Connection terminal box rental type
Containment fuel tank and large autonomy
Forks and frame protection pads
Inlet air preheating
Battery isolating switch
Oil drainage pump
Heavy duty air filter with interchangeable cartridge
Primary fuel filter
Heat hand protections (EC standards)
General characteristics
Engine brandRehlko
Engine typeKDI1903M-EU5
Performance classG2
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM303
Engine ref.KDI1903M-EU5
Frequency (Hz)50
Powers
Technical Documents