SKIP TO MAIN CONTENT
R220C5 Generating set

Stage V engine

Adjustable earth fault protection and earthing rod

Four-pole circuit breaker

Connection terminal box rental type

Containment fuel tank and large autonomy

Forks and frame protection pads

Access door to the radiator

Inlet air preheating

Battery isolating switch

Oil drainage pump

Heavy duty air filter with interchangeable cartridge

Primary fuel filter

Heat hand protections (EC standards)

Electronic governor with speed adjustement

General characteristics

svg
Engine brandJohn Deere
Engine type6068CP550
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM403
Engine ref.6068CP550
Frequency (Hz)50

Powers

svg

Technical Documents

svg