SKIP TO MAIN CONTENT
R66C3 Generating set

Stage 3a engine

Four-pole circuit breaker

Connection terminal box rental type

Containment fuel tank and large autonomy

Forks and frame protection pads

Residual Current Device and earthing rod

Inlet air preheating

Battery isolating switch

Oil drainage pump

Heavy duty air filter with interchangeable cartridge

Primary fuel filter

Heat hand protections (EC standards)

Access door to the radiator

General characteristics

svg
Engine brandJohn Deere
Engine type4045HFS85-STATION
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM303
Engine ref.4045HFS85
Frequency (Hz)50

Powers

svg

Technical Documents

svg